您选择的产品已被添加至购物车

Tucson Advanced Design and Assembly

2650 E. Elvira Rd, Ste 102
Tucson, AZ, 85756 USA

Our Tucson Advanced Design and Assembly Facility supports high-volume manufacturing through optical design, cleanroom assembly, and metrology.

  • Advanced Assemblies Requiring Active Alignment, Electronics Integration, and/or Environmental Ruggedization
  • Advanced Design and High-Volume Manufacturing Services
  • Officially AS 9100 and ISO 9001 certified | View certificate
  • Cleanroom Assembly and Advanced Testing for MTF, Stray Light, Thermal Cycling, Shock and Vibration, and More
  • Commercial and ITAR-Compliant Facility

The Edmund Optics® Tucson Advanced Design and Assembly Facility offers superior and sophisticated design and assembly services. At 22,284 sq. ft (2,070 m2), this state-of-the-art facility located in Tucson, Arizona features 2,195 sq. ft (204 m2) of ISO Class 6 cleanrooms for assembly, 800 sq. ft (74 m2) of ISO Class 7 cleanrooms for incoming inspection, an ISO Class 5 Precision Cleaning Line, and numerous testing capabilities such as modulation transfer function (MTF), straylight, laser beam profiling, thermal cycle, shock, and vibration.

Our skilled team of optical assembly technicians has extensive experience with high-performance systems in cleanroom facilities. U.S.-based customers now have access to more sophisticated commercial and ITAR compliant offerings at a regional location on the West Coast, in addition to other Edmund Optics facilities, domestically and internationally.

ISO AS 9100 and ISO 9001
View certificate
ISO ISO 14644

Class 6 and 7 Clean Rooms

Regional Capabilities & Expertise

Precision Optical Assemblies and Systems

Advanced optical assemblies designed for applications in machine vision, laser processing, and a number of technologically advanced industries require extremely precise manufacturing practices to achieve the most accurate specifications possible. Several of these techniques include active alignment for lens centering, point source microscopy for MTF testing, free-space optical system testing, far-field laser co-alignment and boresight testing, and double pass telescope testing.

Areas of Expertise

The Tucson Advanced Design and Assembly Facility was built to provide exceptional quality of service at every stage in the product development lifecycle. From design to full-scale production, our team of expert designers, project managers, and manufacturing engineers have solutions to even the most demanding applications. Facility personnel have exceptional experience in:

Specialized Testing Includes

Manufacturers of cutting-edge technology not only require the most accurate and precise manufacturing standards; they require the most advanced testing equipment for quality assurance metrology. Trusting that manufacturers can guarantee the highest level of quality starts with being able to test the highest level of performance. The Edmund Optics Tucson Advanced Design and Assembly Facility is able to measure component-to-system-level performance for optical systems.

Design & Engineering

  • Global Staff

    Global Staff of Over 150 Engineers and Scientists

  • Broad Design Expertise

    From UV to Visible to NIR, SWIR, MWIR, and LWIR

  • Manufacturability

    Emphasis on Designing for Manufacturability – from Prototype to Volume Production

  • Experts

    Excel at Imaging, Projection, and Visual Systems

  • Flexibility

    Used to Challenging Envelope Requirements

  • Optical Analysis

    Well-Versed in Complex Optical Analysis, Including Stray Light Analysis

LEARN MORE
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号