Thermal Cameras
Infrared (IR) imaging radiometry uses calibrated cameras to measure thermal radiation, providing both a visual image and temperature data for every pixel in a scene. Since all objects emit IR energy at terrestrial temperatures, these cameras can detect heat without the need for external lighting. By converting raw sensor data to radiance and applying knowledge of surface properties such as emissivity and background temperature, apparent temperature can be derived. This makes IR radiometry essential for applications like industrial inspections, scientific research, energy audits, and defense. Explore our range of thermal cameras with configurations designed for personal and professional use.
FLIR ONE系列移动热像仪
The FLIR ONE series is designed to offer affordable, portable thermal imaging for everyday users, ranging from DIY enthusiasts to light professionals. While the FLIR Cx and Ex models are ideal for professionals requiring robust performance in demanding environments, the FLIR ONE series offers a more accessible option for those needing quick and reliable thermal data without the higher price point or specialized features.
FLIR Cx 系列紧凑型热成像仪
The FLIR Cx Series thermal cameras are designed for compactness and portability, making them ideal for field thermal inspections. These cameras are popular for building inspections, HVAC systems, electrical troubleshooting, and home inspections, where space and convenience are essential.
FLIR Ex系列手持式热像仪WIFI
The FLIR Ex Series Pro thermal imagers are designed for professional-grade thermal imaging with a focus on ease of use, ruggedness, and accurate diagnostics. These cameras are ideal for electricians, HVAC technicians, home inspectors, and anyone needing precise thermal data for predictive maintenance, troubleshooting, and building inspections.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2025, 爱特蒙特光学(深圳)有限公司 粤ICP备2021068591号
The FUTURE Depends On Optics®