直角棱镜
直角棱镜一般用于弯曲图像路径,或以90°转折光线。直角棱镜是一种采用90°度概念设计而成的棱镜。直角棱镜可产生翻转或回转的左旋性图像,这将取决于棱镜的方向。将两个直角棱镜结合使用即可用于图像或光束偏移应用。这些棱镜又称为图像反射或反射棱镜。
爱特蒙特光学提供各种尺寸、基片或反射镀膜或增镀膜选项的直角棱镜。棱镜的斜边面涂有铝反射镀膜,以增加反射率。棱镜面上涂有UV-VIS、MgF2、VIS 0°、VIS-NIR或NIR I等各种增透膜,能够在紫外光、可见光或红外光谱内降低反射率。爱特蒙特光学也提供激光线增透膜,以应用于最常用的激光波长方面。各种基片选项包括N-BK7、UV熔融石英、N-SF11、氟化钙 (CaF2)、锗 (Ge) 或硒化锌 (ZnSe)。
Coated and Uncoated Right Angle Prisms
- Used as internal reflectors only
- Uncoated or antireflection coated options; used to reflect and manipulate light by Total Internal Reflection (TIR).
- Also available with specialized mirror coatings, which removes the angular dependence of TIR.
- Used to deviate light by 90° or 180° depending on the entrance surface.
Right Angle Prism Mirrors
- First surface mirrors used as external reflectors only
- Reduce alignment time and improve robustness of an optical system vs equivalent flat mirror
- Offered with coating on legs or hypotenuse for different manipulation options
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2025, 爱特蒙特光学(深圳)有限公司 粤ICP备2021068591号
The FUTURE Depends On Optics®