您选择的产品已被添加至购物车

Signal-to-Noise Ratio (SNR)

Comparison of signal power to noise power, including dark current and other unwanted/unpredictable fluctuations. In imaging systems, it is expressed in decibel values for analog systems, and "bit" values for digital systems. Industrial cameras have no less than 46dB SNR, yielding 256 steps of contrast in the image. This corresponds to an 8 bit digital signal (28 = 256). Every 6dB of an analog signal converts to 1 bit when digitized.

See also Noise Equivalent Power (NEP)

本内容对您是否有用?
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号