您选择的产品已被添加至购物车

Groove Density

The number of grooves per area, specified as grooves/ mm or grooves/ inch of a grating. It is used to determine the groove spacing and, with the grating equation, to obtain information about the diffracted orders and incident/ diffracted angles.

See also Diffraction Grating , Holographic Grating , Grating Equation , Ruled Grating , Relative Efficiency

本内容对您是否有用?
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号