您选择的产品已被添加至购物车

Double Gauss Design

An imaging lens design that employs low f/# imaging lenses that provide superior overall correction and produce less distortion than standard fixed focal length lenses. However, this design can be subject to residual oblique spherical aberration. Two Gauss lenses, each comprised of a negative doublet and a positive singlet, are situated symmetrically in the design. Double Gauss lenses are commonly used in machine vision applications.

See also Singlet Lens , Aperture (f/#) , Doublet Lens , Spherical Aberration

本内容对您是否有用?
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号