宽入射角波片
- 在最高 30° 入射角(AOI)范围内,延迟公差可达 λ/250
Harsh Environment Waveplates (Retarders)
新产品- Consistent Retardation from -40°C to +350°C
- Suitable for Humid Environments
- Ideal for Applications Requiring Wide Acceptance Angles
- Available in Square and Circular Configurations from 12.7 to 50.8mm
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2025, 爱特蒙特光学(深圳)有限公司 粤ICP备2021068591号
The FUTURE Depends On Optics®