您选择的产品已被添加至购物车

镜筒支架,亮视场/暗视场 白色LED环形灯, (重新认证 05-P)

查看更多 Advanced Illumination
×
产品编码 #66-787-RCD-05P 重新认证 1 库存
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 8,814.00
所示库存数量系全球库存总量,非本地现货。
如需查询具体库存分布位置,可将产品加入购物车进行查看。
本价格为含税价
含税批量价格
数量 1+ RMB 8,814.00 each
Need More? 索取报价
注意: 此项目需要附件以供使用 | 了解更多信息
下载产品资料

规格

概况

型号:
RL5064B-WHI-IC
LED 寿命(小时):
50,000
LED 数目:
64.00
Type of Illumination:
LED Illuminator
注意 :
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
生产商:
Advanced Illumination
几何:
Ring Light
照明模式:
Constant

物理和机械特性

直径 (mm):
100.00
高度 (mm):
33.7
内径 (mm):
55.5
外径 (mm):
100.00

光学特性

颜色:
White
工作距离 (mm):
6 - 64

电气性能

Maximum Trigger Frequency (Hz):
30.00

硬件与接口连接

连接器:
Flying Leads
电源:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

螺纹和安装

支架:
Barrel Mount
安装螺纹:
M4 x 4

环境和耐用性因素

工作温度 (°C):
0-65

合规性

RoHS 2015:
Certificate of Conformance:

产品概览

For more information on Darkfield Illumination, click here.

  • 混合漫射明场和暗场照明
  • 可独立使用或同步使用
  • 可选固定亮度或频闪模式

ADVANCED ILLUMINATION亮场/暗场LED环形灯展现了前所未有的灵活性。该灯配备两个独立供电的 LED 环,分别用于暗场和明场照明。频闪型号的闪光持续时间可根据触发信号或电位器设置进行调整。通过设备背面的旋钮,频闪持续时间可在30至300微秒之间调节。ADVANCED ILLUMINATION亮场/暗场LED环形灯的触发输入信号与 CMOS/TTL 兼容。最大触发频率为30 Hz。 

请注意: 所需的24V电源 #66-855。Advanced Illumination LED 配件 单独提供和销售。 

选通模式的闪光时长取决于触发信号或电位计的设置。选通的时长可以通过设备背面的旋钮在30 - 300μs之间调节。触发输入信号CMOS/TTL兼容。最大触发频率为30Hz。

3D-Printable Mount Files

Ring Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号