您选择的产品已被添加至购物车

Teledyne M42 x 1mm to C-Mount Adapter

查看更多 Teledyne DALSA
Teledyne M42 x 1mm to C-Mount Adapter

#92-794 Teledyne M42 x 1mm to C-Mount Adapter

×
产品编码 #92-794 新产品 联系我们
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 784.45
所示库存数量系全球库存总量,非本地现货。
如需查询具体库存分布位置,可将产品加入购物车进行查看。
本价格为含税价
含税批量价格
数量 1+ RMB 784.45 each
Need More? 索取报价
下载产品资料

规格

概况

类型:
Imaging Lens Adapter
生产商:
Teledyne DALSA
型号:
G2-AM42-MOUNT0
螺纹类型:
M42 x 1mm to C-Mount

合规性

RoHS 2015:
Certificate of Conformance:
Reach 253:

产品概览

  • High-Resolution CMOS Sensors Ranging from 2.8 to 67.1 Megapixels
  • Frame Rates from 90 to 1200 fps for High-Speed Imaging Applications
  • Camera Link HS Interface with Up to 72+ Gbps Data Throughput

Teledyne DALSA Falcon4 CLHS Cameras are high-speed, high-resolution area scan cameras designed for industrial and scientific imaging applications requiring both speed and image detail. Available with resolutions ranging from 2.8 to 67.1 megapixels and frame rates from 90 to 1200 fps, these cameras feature a Camera Link HS (CLHS) interface supporting data throughput of 72+ Gbps. Sensor formats include APS-C and 1.4" options. Falcon4 CLHS Cameras are used in high-speed microscopy, cell motion studies, microfluidics research, particle tracking, blood flow analysis, cellular transport studies, and imaging of fast biological responses. Their high-speed data transfer capabilities support applications requiring rapid image acquisition at high resolutions.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号