您选择的产品已被添加至购物车

BFS-U3-16S2C-CS USB 3.1 Blackfly® S, Color Camera (Recertified 05-P)

查看更多 Teledyne FLIR

Teledyne FLIR IIS Blackfly® S USB3 Camera (front)

Teledyne FLIR IIS Blackfly® S USB3 Camera (front) Teledyne FLIR IIS Blackfly® S USB3 Camera (back) +2
×
产品编码 #11-508-RCD-05P 重新认证 联系我们
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 2,291.64
所示库存数量系全球库存总量,非本地现货。
如需查询具体库存分布位置,可将产品加入购物车进行查看。
本价格为含税价
含税批量价格
数量 1+ RMB 2,291.64 each
Need More? 索取报价
注意: 此项目需要附件以供使用 | 了解更多信息
下载产品资料

规格

概况

型号:
BFS-U3-16S2C-CS
类型:
Color Camera
相机系列:
Blackfly® S
生产商:
FLIR

物理和机械特性

尺寸 (mm):
29 x 29 x 30 (excludes connectors and lens mount)
重量 (g):
36
Housing:
Full

光学特性

Spectrum:
Color

传感器

帧频 (fps):
226.0000000000
成像设备:
Sony IMX273
像素大小,H x V (μm):
3.45 x 3.45
像素 (H x V):
1,440 x 1,080
感应区域,H x V (mm):
4.97 x 3.73
像素深度:
10/12 bit
快门类型:
Global
传感器类型:
Progressive Scan CMOS
曝光控制触发器:
4μs - 30s
摄像机传感器格式:
1/2.9"
动态范围 (dB) :
71.43
图象缓冲:
240MB
分辨率 (MegaPixels):
1.6000000000
Machine Vision Standard:
USB3 Vision v1.0

电气性能

功耗 (W):
3

硬件与接口连接

连接器:
USB 3.1 Gen 1, Micro-B with Screw Locks
电源:
Power over USB or via GPIO with #88-063
同步:
Hardware Trigger (GPIO) or Software Trigger
视频输出:
USB 3.1 Gen 1
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
GPIO Connector Type:
6-pin Hirose (HR10)

螺纹和安装

支架:
CS-Mount
安装螺纹:
¼-20 with Tripod Mount Adapter #88-210

环境和耐用性因素

工作温度 (°C):
0 to +50
存储温度 (°C):
-30 to +60

合规性

RoHS 2015:
Certificate of Conformance:

产品概览

  • 体积小巧
  • 采用USB 3.0连接,因此图像传输速率更高
  • 采用USB3视觉,符合GenICam

对于空间很小的成像应用而言,FLIR Blackfly® S USB3.1相机是具有成本效益的轻量型解决方案。这些相机具有多种功能(包括对曝光、增益、白平衡和色彩修正进行精密控制),因此非常适合集成到机器视觉系统中。除了FLIR的Spinnaker软件开发工具包 (SDK) 之外,还提供完备的HTML相机与API文档和代码。FLIR Blackfly® S USB 3.1相机符合GenICam标准,以及USB3视觉标准。

注意: USB3缆线另售。使用 (#03-618) 5mm隔圈可以将CS接口相机转换为C接口相机。软件可供下载

Blackfly® S USB3  color / monochrome cameras

  • Compatible with third-party software and hardware, and supports a wide range of operating systems and host system architectures.

Features

  • Ultra-compact form factor (29mm x 29mm x 39mm)
  • Leverage the latest CMOS sensors and new on-camera image processing features
  • Harness increased binning flexibility, powerful auto-exposure controls and robust color transformation tools
  • Improve cycle time using advanced camera controls and programmable logic
  • Utilize sequencer, chunk data, event notification, counters, timers and logic blocks
  • Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors 
  • Data interface options: GigE, USB3
  • Color transformation tools for true-to-life color 
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference 
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Intelligent Transportation Systems
  • Factory automation 
  • Bar code reading
  • 3D scanning 
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • Automated optical inspection
  • Food & Beverage industry

Note: Please be sure to choose the correct adapter. #88-210 is for Blackfly S that measure 29x29x30mm and #15-838 is for Blackfly S that measure 29x29x39mm.

Teledyne FLIR Blackfly® S USB3 Cameras are compact machine vision cameras that leverage advanced CMOS area scan sensors in an ultra-compact 29mm x 29mm x 39mm form factor for easy integration into space-constrained systems.

Designed for rapid system integration, these cameras are USB3 Vision and GenICam compliant, support a wide range of operating systems and host architectures, and include image capture software with the Spinnaker SDK.

Advanced auto-algorithms, precise manual image control, and on-camera pre-processing help simplify development while enabling optimization for demanding inspection and measurement tasks.

Programmable logic, sequencer functions, chunk data, event notification, counters, timers, and logic blocks improve cycle time and support more sophisticated vision workflows.

Available sensor options include global shutter, polarization, and high-sensitivity BSI CMOS configurations, making these cameras well-suited for imaging moving objects, low-light scenes, and application-specific contrast analysis.

Blackfly S USB3 Cameras are ideal for factory automation, automated optical inspection, bar code reading, 3D scanning, intelligent transportation systems, life science instrumentation, and biometrics kiosk solutions.

On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference support synchronized multi-camera setups and help reduce processing demands at the host level.

With a consistent form factor across sensor sizes and compatibility with third-party software and hardware, Blackfly S USB3 Cameras make it easier to develop once and deploy across multiple machine vision platforms.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号