您选择的产品已被添加至购物车

3m Low Noise BNC to BNC Cable

×
产品编码 #90-650 新产品 联系我们
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
RMB 1,983.15
所示库存数量系全球库存总量,非本地现货。
如需查询具体库存分布位置,可将产品加入购物车进行查看。
本价格为含税价
含税批量价格
数量 1+ RMB 1,983.15 each
Need More? 索取报价
下载产品资料

规格

硬件与接口连接

连接器:
BNC / BNC
线缆长度 (m):
3

合规性

RoHS 2015:
Certificate of Conformance:

产品概览

  • Ultra-Wide Adjustable Transimpedance Gain from 10² to 10¹¹ V/W
  • Exceptional Low-Noise, High-Sensitivity Single-Beam Detection
  • Optimized for Absolute Optical Power Measurements
  • Designed for Direct, Alignment-Free Integration

Variable Gain Photoreceivers feature an ultra-wide adjustable transimpedance gain from 10² to 10¹¹V/W, enabling precise measurement of optical signals across a broad power range. Engineered for ultra-low noise performance, these photoreceivers achieve noise equivalent power (NEP) as low as 6fW/√Hz, ensuring accurate detection of extremely weak optical signals. Designed for single-beam detection, they provide maximum sensitivity and dynamic range, allowing for simple, alignment-free integration into optical systems. Variable Gain Photoreceivers are ideal for applications such as photonics research, optical communication testing, and precision low-light measurements.

Note: Power supply sold separately. Please see specifications for more details.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号