您选择的产品已被添加至购物车

分划板或镜台测微尺

Reticles are used to add measurement or comparison capability to a variety of microscopes. Reticles are clear discs marked with a scale or pattern. Reticles are available in a wide range of patterns, including crossline, micrometer scales, or grids. Stage micrometers are also available for calibrating microscope reticles or objective powers.

同心圆分划板透射分划板

同心圆分划板透射分划板

  • Designed for 1X Objective Power
  • Concentric Circle Pattern
  • B270 Substrate
十字测微尺透射分划板

十字测微尺透射分划板

Clearance
  • 适用于1倍放大率物镜
  • 5毫米或10毫米刻度
  • 1.5毫米厚度
十字分叉线透射分划板

十字分叉线透射分划板

  • Designed for 1X Objective Power
  • Crossline Pattern
  • 19 or 21mm Diameter Versions
水平测微尺透射分划板

水平测微尺透射分划板

  • Designed for 1X Objective Power
  • 1, 5, or 10mm Scale Versions
  • 0.1 or 0.5 Inch Scale Versions
指示栅格透射分划板

指示栅格透射分划板

  • Designed for 1X Objective Power
  • Indexed Grid Pattern
  • 19 or 21mm Diameter Reticles
网状栅格透射分划板

网状栅格透射分划板

  • Designed for 1X Objective Power
  • Net Grid Squares over Entire Field
  • 19 or 21mm Diameter Versions
量角器透射分划板

量角器透射分划板

  • Designed for 1X Objective Power
  • 1 Degree Increments with Every 10 Degrees Labeled
  • Total Pattern Over a 10mm Diameter
定标镜台测微分划板

定标镜台测微分划板

  • Features a Series of "H" Shaped Fiducial Images
  • Image Sizes from 0.1 to 20mm
  • Available with NIST Traceable Data
台式测微尺

台式测微尺

  • 用于安装在显微镜载物台上的刻度居中分划板
  • 用于常规校准的设计
  • 1 x 3" 载玻片尺寸
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号