您选择的产品已被添加至购物车

NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes

×
  • Ultra-Low Particle Generation Polycellulose Fabric
  • Suitable for Use in ISO Class 5 Through Class 8 Cleanrooms
  • Tough, Absorbent, and Autoclavable

NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes are ideal for a range of cleaning and wiping applications where avoidance of particulates is paramount. Made from a hydroentangled, non-woven polycellulose material, these wipes are free of bonding agents, adhesives, or chemical additives and offer a durable and absorbent solution for cleanroom use. NOVA-TECH™ Dry Non-Sterile Cleanroom Wipes meet USP <797> and USP <800> wipe requirements and are suitable for use in ISO class 5 to 8 cleanrooms. These wipes are available in 4” x 4” or 12” x 12” sizes, feature double-bag packaging, and are steam autoclavable for sterilization upon opening.

产品

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号