您选择的产品已被添加至购物车

Advanced Illumination Microbrite™ 微型线光源

×
  • 线扫描应用的理想选择
  • 提供白光、红光和蓝光高功率LED
  • 紧凑型设计,便于集成

Advanced Illumination Microbrite™ 微型线光源为线扫描应用提供紧凑型解决方案。该光源采用高强度照明光斑设计,具有高热效率特性,即使在连续工作条件下也能保持长久使用寿命。配备M4安装槽道便于集成,可选白光、蓝光和红光波长。Advanced Illumination Microbrite™ 微型线光源是纺织品、纸张、塑料等材料的高速检测,以及太阳能电池板和LCD检测等线扫描应用的理想选择。

产品

产品概览

3D-Printable Mount Files

Bar or Line Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号