您选择的产品已被添加至购物车
partnership logo

EO/UFI Partner Technology Day High-Energy Laser Optics for Fusion

日期: , -
工作地点:

Tech deep dives with real-world insights

Hors d'oeuvres, and refreshments provided

 Thursday, September 17, 2026

EO/UFI Partner Technology Day

Edmund Optics®
Silicon Valley Solution Center
Directions

1PM - 4:30PM PT - Live Demos & Expert Networking

Hors d'oeuvres and drinks will be served.

Sessions Overview

Session 1

Coatings at the Limit: From Damage Physics to Deposition for Ultrafast Fusion Drivers by Vladimir, UFI

Laser-induced damage in optical coatings for fusion-class laser drivers depends on the physical mechanisms active in high-energy, short-pulse regimes. This presentation covers multiphoton and avalanche ionization, EFI standing-wave management, and thermal load, supported by measured UFI data comparing HfO₂/SiO₂ and Ta₂O₅/SiO₂ coating systems. The data address absorption, two-photon absorption at shorter wavelengths, and the effects of deposition on coating performance. The presentation also addresses UV broadband capabilities and the practical design and manufacturing considerations required to produce durable, reproducible coatings for fusion-class laser drivers.

Session 2

High-Energy Laser Optics: Coatings, Assemblies, and Laser Degradation by Dr. Bill Murray, Edmund Optics 

High-energy laser systems place demanding requirements on every optic in the beam path. Edmund Optics combines high-LIDT coatings and precision fabrication with complete optical assemblies, including beam expanders and color-corrected ultrafast f-theta lenses. EO’s laser degradation studies examine how materials, coatings, contamination, and assembly choices affect performance under prolonged exposure. Together, these capabilities enable reliable beam delivery for demanding high-energy laser applications.

Ask questions, get personalized insights, and connect with our experts in a relaxed setting.

Light refreshments provided.

注册

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号