您选择的产品已被添加至购物车

Edmund Optics® Expands Off-the-Shelf Portfolio with SMT-Ready LumenFlow Surface-Mount Optics

Off-the-shelf availability in single-unit and reel quantities simplifies prototyping and PCB integration for SMT-compatible LED optics

6/10/2026, Barrington, NJ USA —

Edmund Optics®, a leading global provider of optical and imaging technology solutions, has expanded its off-the-shelf product portfolio with LumenFlow Surface-Mount Optics, giving engineers easier access to SMT-compatible and heat-resistant LED optics for prototyping, evaluation, and PCB integration.

Available in both single-unit and reel quantities, the optics eliminate the large minimum order quantities often associated with SMT-compatible optical components, helping engineers move more quickly from evaluation to integration. Designed for standard pick-and-place assembly workflows, the optics feature integrated solder pads and tape-and-reel packaging for reliable PCB assembly and precise optic-to-LED alignment without secondary mounting hardware, adhesives, or manual alignment steps.

LumenFlow’s patented silicone compound optics deliver durable performance, precise beam shaping, and greater than 90% optical efficiency from UV-A through near-infrared wavelengths. Unlike conventional thermoplastic optics, the silicone-based optics maintain optical and mechanical performance under high-temperature reflow conditions, prolonged UV exposure, and harsh operating environments. This makes them particularly attractive for thermally demanding applications or near heat-generating sources.

With off-the-shelf availability, fast global delivery, and expert technical support, Edmund Optics® helps customers simplify optical development and accelerate integration of SMT-compatible optical technologies.

About Edmund Optics:

With over 80 years of experience, Edmund Optics is a trusted provider of high-quality optical components and solutions, serving industries like Life Sciences, Biomedical, Industrial Inspection, Semiconductor, and R&D. The company employs 1,300+ people across 19 global locations and continues to grow.

As a leading optics and photonics company, Edmund Optics provides two specialized solutions: a robust Marketplace with 34,000+ off-the-shelf products and Advanced Manufacturing, which focuses on custom and volume production of precision optical and imaging components.

Edmund Optics’ Marketplace is a one-stop shop for over 34,000 in-stock products from in-house manufacturing and 40+ top-tier brands, covering the entire beam path with fast, easy purchasing. For tailored solutions, Advanced Manufacturing offers custom design, first-article production, and scalable manufacturing — supported by four global design centres and nine specialized factories producing over 2 million components and 175,000+ assemblies annually.

Learn more at www.edmundoptics.com. 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号