Many modular accessories can be used to adapt the Spectrolight Mighty Light Tunable Illuminator for tuning to a specific wavelength, fiber coupling, coupling to a microscope, collimating, and homogenizing. The Spectrolight Mighty Light Tunable Illuminator is a low-noise, compact, visible and near infrared (NIR) light source operated at a color temperature of 2900K. It outputs up to 2W of light with wavelengths covering 350 - 2500nm. This system is ideal for use in applications ranging from fluorescence microscopy, to spectroscopy, to machine vision. Learn more at www.edmundoptics.com/4090.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号