TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

250 x 250mm Linear Polarizing Film (XP42HE-40)

×
产品编码 #14-347 Clearance 6-10 工作日
×
- +
RMB 1,630.15
数量 1-10
RMB 1,630.15
数量 11+
RMB 1,506.75
含税批量价格
索取报价
下载产品资料
消光比:
30,000:1 (nominal at 555nm)
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
工作温度 (°C):
-40 to +80
尺寸 (mm):
250.0 x 250.0
厚度 (mm):
0.40 ±0.05
透射率 (%) :
Single: 42.6 ±2
Parallel: 36.4
Crossed: <0.001 (nominal at 555nm)
类型:
Linear Polarizer
尺寸容差 (mm):
±2.0
构造 :
Polarizing Film
注意 :
Polarization axis can be identified as follows:
Circular Parts - Parallel to direction of notch on polarizer
Square Parts - Parallel to mark on protective film
Rectangular Parts - Parallel to first listed dimension
波长范围 (nm):
400 - 700
Polarization Efficiency (%):
>99.99 (nominal at 555nm)

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 400-700 nm波段非偏振光透射性能优良
  • 消光比性能优良
  • 备有大片状尺寸以供定制
  • 也备有额外 线性偏振

高对比度线性偏振膜 (XP42) 适用于广泛的成像应用,400-700 nm波段非偏振光透射性能优良。此偏振膜可提供多种厚度;偏振膜越厚刚性越高。备有大片状提供选择,高对比度线性偏振膜 (XP42) 可满足任何应用需求。

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Linear Polarizing Film (XP42) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号