For most applications you can use the XP42 linear polarizing film which is the most versatile product in our portfolio of polarizing films. For more demanding applications up to approx. 100°C we recommend the polarizing film type XP40HT. If you require a polarizing film optimized for transmission type XP44 will be best suited, whilst type XP42HE provides the maximum possible contrast.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号