What maximum dimensions of polarizing films can you supply? Are rolls available?
Depending on the type of polarizing film required, we can supply sizes up to 500mm x 1000mm and 600mm x 900mm. The film type XP38 is also available 600mm wide on a 5m roll.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号