Edmund Optics® TECHSPEC® Plastic Aspheric Lenses and TECHSPEC® Plastic Hybrid Aspheric Lenses are both manufactured utilizing Zeon Chemical’s Zeonex E48R material. Zeonex materials feature high transparency, low fluorescence, low birefringence, low water absorption, and high heat and chemical resistance, making it a superior material vs. other commonly available plastics. Zeonex is a Cylco Olefin Polymer (COP) material.
Plastic Materials Selection Guide | |||||
---|---|---|---|---|---|
Property | Glass | Zeonex E48R | PMMA | Polycarbonate | Polystyrene |
Transmission | Excellent | Excellent | Excellent | Good | Very Good |
Low Refractive Index | Excellent | Excellent | Excellent | Poor | Poor |
Birefringence | Excellent | Excellent | Excellent | Poor | Poor |
Water Absorption | Excellent | Excellent | Poor | Good | Excellent |
Impact Resistance | Poor | Good | Good | Excellent | Good |
Moldability | Fair | Excellent | Good | Excellent | Excellent |
Heat Resistance | Excellent | Good | Poor | Good | Poor |
Coating Adhesion | Excellent | Good | Fair | Fair | Fair |
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号