爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 2 产品

单弯曲管,适用于LMI-6000光源

产品编码 #66-901
RMB 2,062.50
数量 1
RMB 2,062.50
批量价格
索取报价
Type of Illumination:
Fiber Optic Light Guide
几何:
Spot Light

合规性

Reach 174:
RoHS:
不符合标准

产品系列说明

  • 大功率白色LED,780流明输出
  • 分15段阶梯式照明输出
  • 机械结构坚固耐用,非常适合用于工厂以及实验室环境

Designed to be the ideal replacement to traditional fiber optic illuminators, the Dolan-Jenner LMI-6000 features a color temperature of 6000K and a lamp lifetime significantly longer than traditional quartz halogen illuminators. Containing high power white LEDs, this illuminator has a 780 lumen output, with a 15 step intensity control.

Standard gooseneck fiber light guides will not work with this illuminator, only the goosenecks listed below. Please note that each requires the 15mm nosepiece.

Dolan-Jenner LMI-6000 Fiber Optic LED Illuminator includes a 25mm nosepiece, which accepts standard MX adapters.

Note: For ½" light guides, an SX adapter should be used instead.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×