用于显微系统的PixeLINK®相机非常适用于成像方面的需求,本品设计用在显微镜的顶端,能够用在各种显微系统上。随机携带的软件带实时测量和图像覆盖功能,比如可方便十字线对齐图像。也可慢速拍摄,并以各种视频格式输出(AVI, MPG, MPEG, and MOV)。
本品是各种实验室的理想选择。本系列各款相机都为USB2.0界面。您只需要装上软件,将USB接口插到电脑插口中,软件就会自动识别。
Software Specifications | μScope Essentials | μScope |
PixeLINK® API Control | ||
Line Profiling: Single, Multiple, Parallel and Polyline Commands Provide Gray/Red/Green/Blue Intensity Values for Specific Lines within an Image. The Profile Data of Each Pixel on the Line Can Be Exported to Microsoft® Excel®. | ||
Multiple Image File Formats: jpg, jpeg, tif, tiff, bmp, gif, pcx, tga, mpg, mpeg, avi, mov, img, rpt, txt | ||
Overlay: Crosshair, Grid Mask, Image, Marker | ||
Image: Mode Change, Clone, Crop, ROI, Resize, Rotate | ||
Zoom Control: 100 - 1600% and Fit to Window Options | ||
Annotation: Line, Arrow, Polyline, Spline, Rectangle, Ellipse, Text | ||
Image Sequence Control | ||
Image Editing: Undo, Redo, Copy, Paste, Paste New, Delete, Delete All, Annotate, Image Information | ||
Multiple Window Configurations | ||
Export to Excel®: Images with Measurement, Calibration, Annotations, Measurement Data, Statistics, and Chart | ||
Measurement Parameters: Area, Max Length, Line Length, Center x and y, Angle | ||
Live Measurement and Overlay: Perform Measurements on the Live Preview Image, Using the Crosshair or Grid Masks to Center and Count. The Grid Masks include Calibration Data. | ||
Dynamic User Interface | ||
Manual Calibration | ||
Report Generator: Create, Insert Images and OLE Objects | ||
Manual Measurement Tools: 3-Point Circle Functionality, npoint Circle Measurement Functionality, Parallel Line Distance Measurement, Perpendicular Distance Measurement and Object Distance Measurement, Zoom-In Window | ||
Time Lapse Capture and Movie File Production with Crosshair on Live Preview | ||
Calibration Marker (Scale Bar) Can Be Placed on the Live Preview Image and Burned in Automatically | ||
Multiple ROI: Shapes and Copy, Paste, Crop ROI | ||
Image Processing: manual brightness, contrast, gamma, background subtraction, histogram, clone, crop, ROI, resize, rotate, split, image mode change, grayscale, RGB, HSB, YUV pseudo color view | ||
Auto and Semi-Auto Calibration | ||
Profile: Straight line, Polyline, Parallel Line, Select and Change |