爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 8 产品

Heat Sink for Sapphire

库存 #34-550
RMB 4,050.75
数量 1
RMB 4,050.75
批量价格
索取报价

Regulatory Compliance

产品系列说明

  • 系统预装405nm,488nm和640nm激光器
  • 多个激光器组合成单个光纤
  • 适用于显微镜照明

Coherent® OBIS™ 银河系列激光系统拥有灵活的设计,使用户能够将最多八个带有预定波长OBIS™激光器集成为一个光纤输出。该设备预装了三个激光器(405nm,488nm和640nm),还可扩展并集成最多五个额外的激光器,波长包括445nm,514nm,532nm,561nm和590nm。Coherent® OBIS™ 银河激光系统通过一个FC /APC连接器将激光器集成到一根2米长的可保持偏振的单模光纤中,从而产生一个单光纤输出。耦合效率高,吞吐量大,同时还能保持偏振获得极致的性能和图象质量。

依靠其革命性的光纤耦合设计,激光合束变得很简单。该系统包括:

  1. 激光合束器 - 合束器以光纤为基础,最多可将八个输入光纤合成为一个单一的FC / APC输出光纤。连接需使用专用的银河系列FC/ APC连接器,不兼容标准的FC / APC光纤跳线。
  2. 激光盒 - 控制盒最多可集成五个OBIS™激光器,内置带风扇的散热器和电源。其他功能还包括:用于远程控制的调制输入(模拟和数字),安全联锁和软件。要集成五个以上激光器需要额外电源(另售)。
  3. 三个预定波长OBIS™激光器 - 405nm,488nm和640nm。

注意:该系统采用的OBIS™激光器拥有特别的光纤设计,专门用于银河系列激光系统。标准OBIS™激光器不兼容该系统。附加的590nm激光器是Coherent蓝宝石系列的一部分。

其他资料

技术信息

Coherent® OBIS™ Galaxy Laser System
System Specifications
Number of Input Fiber Connections 8
Input Channels Channel 1: 405nm (included)
Channel 2: 445nm
Channel 3: 488nm (included)
Channel 4: 514nm
Channel 5: 532nm
Channel 6: 561nm
Channel 7: 590nm
Channel 8: 640nm (included)
Power Throughput (%) (when used with Coherent Galaxy Compatible Lasers) 405 - 590nm: >45, Typical >60
640nm: >55, Typical >70
Maximum Power Per Channel (mW) 100
Maximum Total Output Power (mW) <500
RMS Noise (%) <0.5 (20 Hz to 2 MHz)
Peak-to-Peak Noise <2% (20 Hz to 20 kHz)
Fiber Connector Type (Input Connectors) FC form-factor, ultra-flat contact FC/UFC with extended-life interface, anti-reflection (AR) coated tip
Polarization Extinction Ratio Loss <50%
Long-term Power Throughput (8 hours, ±3°C) >95%
Long-term Power Throughput (Average) ≤2% / 1000 hours
Output Fiber
Fiber Connector Type (distal end) FC/APC, 8° angled, with extended-life interface
Fiber Cable Type 3mm monocoil
Fiber Cable Length 2m minimum
Fiber Numerical Aperture (NA) 0.055 (1/e2)
Fiber Core Diameter 3.8μm (typical)
Spatial Mode TEM00
M2 (Beam Quality) ≤1.1
Fiber Minimum Bend Radius 51mm (2.0")
Fiber Tensile Load 1kg (2.2 lbs) maximum
Fiber Connector Type (to OBIS Galaxy) FC form-factor, ultra-flat contact FC/UFC with extended-life interface
Utility and Environmental Requirements
Dimensions 229 x 170 x 29mm (9.0" x 6.7" x 1.1")
Weight 1.4kg (3 lbs)
Shock Tolerance (11ms) 30g
Vibration (g-RMS) 7.7 (20 Hz to 2 kHz)
Ambient Temperature Operating Temperature: 10 - 50°C
Storage Temperature: -20 - 60°C

Galaxy Laser System: Pre-Loaded Lasers Specifications
Description OBIS 405nm OBIS 448nm OBIS 640nm
Wavelength (nm) 405 488 640
Output Power (mW) 50 30 75
Mode Quality, M2 ≤1.1 ≤1.1 ≤1.1
Fiber Cable Type 3mm monocoil, 3.5μm core 3mm monocoil, 3.5μm core 3mm monocoil, 3.5μm core
Output from Fiber FC/UFC with extended-life interface, Anti-Reflection (AR) coated tip FC/UFC with extended-life interface, Anti-Reflection (AR) coated tip FC/UFC with extended-life interface, Anti-Reflection (AR) coated tip
Numerical Aperture NA (1/e2) 0.045 0.045 0.045
Digital Modulation (MHz) 150 150 150
Modulation Frequency (kHz) 500 500 500
Laser Class - CDRH IIIb IIIb IIIb
Spatial Mode TEM00 TEM00 TEM00
Power Stability (%) <2 <2 <2
Warm-Up Time (minutes) <5 <5 <5
Polarization 100:1 Min 100:1 Min 100:1 Min
Operating Temperature (°C) 10 to 40 10 to 40 10 to 40
Output Type Fiber-Coupled Fiber-Coupled Fiber-Coupled

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×