TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

830nm,50mm直径,光密度4.0,陷波滤光片

TECHSPEC OD 4.0 Notch Filters

×
产品编码 #86-705 Clearance 6-10 工作日
×
- +
RMB 7,967.86
数量 1-5
RMB 7,967.86
数量 6+
RMB 6,205.06
含税批量价格
索取报价
下载产品资料
直径 (mm):
50.00 +0.00/-0.10
光密度 OD(平均):
≥4.0
有效孔径 CA(mm):
42.5
中心波长 CWL (nm):
830.00
设计波长 DWL (nm):
830
半峰全宽 FWHM (nm):
42.00
涂层:
Hard Coated
表面质量:
60-40
厚度 (mm):
5.00
厚度容差 (mm):
±0.1
透射率 (%) :
90
传输波长 (nm):
625 - 1100
类型:
Notch Filter
构造 :
Mounted in Black Anodized Ring
CWL时的反射 (%) :
99
传输波前,RMS:
<1λ
环境承受能力:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
物理的承受能力:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0
基片厚度(mm):
3.5 ±0.5

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

这种TECHSPEC® OD 4.0 陷波滤光片采用低成本设计,可代替褶皱型陷波滤光片。这种TECHSPEC® OD 4.0 陷波滤光片在激光波长的±2.5%范围为截止带,截止率都在99%以上。本品采用APRS镀膜技术制作,膜层结实耐用,可靠性高,不受时间、温度或湿度的变化而老化。本系列所有的滤光片都安装在黑色氧化铝环中,并标有参数以方便识别以及定位。

This graph is an example of a standard notch filter transmission curve. For specific wavelength data, please refer to the curve PDF attached to each respective part.
This graph is an example of a standard notch filter transmission curve. For specific wavelength data, please refer to the curve PDF attached to each respective part.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号