爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 22 产品

直径75mm 1/4波长平面窗片,(不镀膜,材料:H-K9L)--

库存 #27-841 Clearance
×
RMB 618.75
数量 1-5
RMB 618.75
数量 6
RMB 495.00
批量价格
索取报价
直径 (mm):
75.00 ±0.25
厚度 (mm):
4.00
涂层:
Uncoated
平行度(弧分):
5.00
基底:
N-BK7
厚度容差 (mm):
±0.20
波长范围 (μm):
0.35 - 2.2

Regulatory Compliance

产品系列说明

N-BK7 windows are ideally suited for industrial applications. Available uncoated or with a MgF2 anti-reflection coating, windows are often used as a protective element between two environments.

Commercial Grade N-BK7 Windows offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×