爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 36 产品

中心波长 486nm, 直径11.8mm 带通滤光片

库存 #28-432 Clearance
×
RMB 247.50
数量 1-1
RMB 247.50
数量 2
RMB 173.25
批量价格
索取报价
直径 (mm):
11.80
中心波长 CWL (nm):
486.00
中心波长 CWL 容差 (nm):
±2
半峰全宽 FWHM (nm):
10.00
最小传输 (%):
40
阻断波长范围 (nm):
200 - 1200
光密度 OD:
≥3.0
尺寸容差 (mm):
±0.2
表面质量:
80-50
厚度 (mm):
4.80
类型:
Bandpass Filter
典型应用:
H Emission Line

Regulatory Compliance

RoHS:

产品系列说明

  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×