eo_logo
  • 选择国家或地区
  • ,您好! 我的帐户
  • cart   
 
请参阅系列中所有 31 产品

41mm直径 x 333mm焦距,1级,正弯月透镜

产品编码 #94-647 Clearance
×
RMB 63.56
数量 1
RMB 63.56
数量 2
RMB 44.50
含税批量价格
索取报价
直径 (mm):
41.00
有效焦距 EFL (mm):
333.00
数字孔径 NA:
0.06
类型:
Meniscus Lens
有效焦距/有效孔径直径比:
8.12

合规性

RoHS:

产品系列说明

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Quality Positive Meniscus Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价? 输入库存编号只需两步即可获取报价.

Edmund Optics Youku Edmund Optics LinkedIn

×