3.9mm CA, NIR Coated, Corning® Varioptic® Variable Focus Liquid Lens Development Kit

3.9mm CA, NIR Coated, Corning® Varioptic® Variable Focus Liquid Lens Development Kit

3.9mm CA, NIR Coated, Corning® Varioptic® Variable Focus Liquid Lens Development Kit
×
产品编码 #19-358 Clearance 6-10 工作日
×
- +
RMB 4,794.38
数量 1+
RMB 4,794.38
含税批量价格
索取报价
下载产品资料
直径 (mm):
15.50 (packaged lens, 13.00 bare lens)
涂层:
NIR
类型:
Development Kit
有效孔径 CA(mm):
3.9
Contents of Kit:
Corning® Varioptic® A-39N1 Lens (without cable)
A-39N1-P04 Lens (with bent flex cable)
Maxim MAX14574 Driver Board (with 4 pin connector and 6 pin connector for thermistor populated 6 pin FPC)
USB-M Flexiboard (with 4 and 6 pin connector and USB compatibility)
M4 thread holder for lens
Bent Flex Cable FPC-A-04
Control Software
Documentation Package
聚焦范围:
-5 to +15 diopter
型号:
D-A-39N1
工作温度 (°C):
-20 to +60
存储温度 (°C):
-40 to +85
厚度 (mm):
5.20 (packaged lens, 4.00 bare lens)
透射率 (%) :
96 @ 850nm (typical)
透射波前误差 RMS:
50nm
典型应用:
Industrial vision, medical imaging cameras, optical equipment, & biometric devices requiring a large clear aperture operating in the NIR

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • 施加电压可调节焦距
  • 适用于机器视觉自动对焦应用
  • 能耗比传统的自动对焦镜头小

Corning® Varioptic®可变焦液态镜头包括两个密度相同,折射率不同的液态透镜。两种液态透镜之间有一个球形界面,施加电压可以改变其半径,使焦距可变,或自动对焦。这款镜头拥有稳定的光轴,可在任意方向上使用,镀有增透膜,在400nm和700nm波段拥有杰出的透射率。Corning® Varioptic®可变焦液态镜头非常适用于自动对焦应用,不含活动部件,更快,更耐用,而且能耗比传统的自动对焦镜头小。2.5mm光圈镜头适用于高速应用,而3.9mm光圈镜头则适用于长焦距,大幅面传感器,以及激光应用。此外我们还提供开发工具包,其中包括镜头,电子驱动设备,电缆和软件,非常易于使用,通过USB-A进行连接。

请注意: 这些产品对静电放电 (ESD) 非常敏感。为了预防意外损坏,请在处理时采取相应的措施,例如使用防静电装置,并在不使用时将产品存放在防静电容器中。

技术信息

PRODUCTS WITH UPDATED USER INFORMATION WHEN USED WITH #12-247, #12-248, OR #17-123
Stock No. Description
#34-283 Packaged A-30N0-P04 Liquid Lens (VIS)
#15-740 Packaged A-30N0-P04 Liquid Lens w/ Thermistor (VIS)
#19-354 Packaged A-30N1-P04 Liquid Lens w/ Thermistor (NIR)
#17-126 A-39N0 Liquid Lens Development Kit (VIS)
#19-358 A-39N1 Liquid Lens Development Kit (NIR)
#37-521 6mm FL, Liquid Lens M12 Lens
#37-522 8mm FL, Liquid Lens M12 Lens
#37-523 12mm FL, Liquid Lens M12 Lens
#37-524 16mm FL, Liquid Lens M12 Lens
#33-676 35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens
#33-687 50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens

When using a Maxim driver board with a Corning® Varioptic® A39Nx series lens, the jumper at ST2 must be removed to ensure optimal performance and product lifetime. Please contact us for updated user manuals with more information.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号