爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 23 产品

38 x 57 x 2.2mm ,2级,第一面反光镜

库存 #31-423 Clearance
×
RMB 66.00
数量 1-1
RMB 66.00
数量 2
RMB 46.20
批量价格
索取报价
尺寸 (mm):
38.0 x 57.0
厚度 (mm):
2.20

Regulatory Compliance

RoHS:
不符合标准

产品系列说明

First surface mirrors are aluminized on the surface nearest the incident light. Light is reflected off the mirrored surface and does not pass through any glass, minimizing light loss. Reflection rates are around 85 - 88%. Enhanced Aluminum mirrors have an average of 95% reflection.

1 – 50mm Experimental Grade First Surface Mirrors are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×