爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 选择国家
  • ,您好! 我的帐户
  •   
 
请参阅系列中所有 37 产品

28.3mm直径 x 110mm焦距,1级,正弯月透镜

产品编码 #73-520 Clearance
×
RMB 70.13
数量 1
RMB 70.13
数量 2
RMB 49.09
批量未税价格
索取报价
涂层:
Anti-Reflection Coating
直径 (mm):
28.30
有效焦距 EFL (mm):
110.00
数字孔径 NA:
0.13
类型:
Meniscus Lens
有效焦距/有效孔径直径比:
3.89

合规性

RoHS:
不符合标准

产品系列说明

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Quality Positive Meniscus Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价? 输入库存编号只需两步即可获取报价.

Edmund Optics Youku  Edmund Optics Linkedin

×