爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 1 产品

25 x 28 x 1mm,30R/70T,平板分束镜

库存 #31-412 Clearance
×
RMB 90.75
数量 1-1
RMB 90.75
数量 2
RMB 63.53
批量价格
索取报价
尺寸 (mm):
25.0 x 28.0
构造 :
Plate
反射 (%):
30.00
透射率 (%) :
70.00

Regulatory Compliance

RoHS:
不符合标准

产品系列说明

A plate beamsplitter is an optical window with a semi-transparent mirrored coating to break a beam into two or more separate beams. The reflectivity and transmission can vary by ±5%. Experimental Grade Plate Beamsplitters are offered in a variety of reflection/transmission ratios for a range of experimenting or prototyping applications.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×