爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 12 产品

20mm 分光立方体, 中心波长850nm,镀膜,1级

库存 #28-535 Clearance
×
RMB 825.00
数量 1-1
RMB 825.00
数量 2
RMB 577.50
批量价格
索取报价
尺寸 (mm):
20.0 x 20.0 x 20.0
构造 :
Cube

Regulatory Compliance

RoHS:

产品系列说明

Polarizing cube beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-Polarized light is reflected at a 90° angle while P-Polarized light is transmitted.

Experimental Grade Polarizing Cube Beamsplitters are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects. Grade 2 may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×