11.4mm Dia., 3.5mm Thick, Uncoated, N-BK7 Window

×
产品编码 #14-269 Clearance 6-10 工作日
×
- +
RMB 131.77
数量 1+
RMB 131.77
含税批量价格
索取报价
下载产品资料
色散系数 (vd):
64.17
倒角:
Protective as needed
有效孔径 (%):
90
直径 (mm):
11.40 ±0.10
厚度 (mm):
3.50 ±0.10
涂层:
Uncoated
热膨胀系数 CTE (10-6/°C):
7.1 (-30 to +70°C)
8.3 (+20 to +300°C)
密度 (g/cm3):
2.51
边缘:
Fine Ground
折射率 nd:
1.516
努氏硬度 (kg/mm2) :
610
平行度(弧分):
<3
泊松比 :
0.206
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
表面平整度 (P-V):
<2λ/inch @ 632.8nm
表面质量:
40-20
类型:
Protective Window
波长范围 (nm):
350 - 2200
杨氏模量 (GPa) :
82

合规性

Certificate of Conformance:

产品系列说明

N-BK7 windows are ideally suited for industrial applications. Available uncoated or with a MgF2 anti-reflection coating, windows are often used as a protective element between two environments. Commercial Grade N-BK7 Windows offer commercial quality, at an affordable price.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号