爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #1553

丁腈手套


These cleanroom gloves are available in ISO 5 (Class 100) and Class 1000 styles, in sizes medium through extra-large. Ideal for critical environment work, they are made of 100% nitrile and maintain low particulate and extractable ion levels. They are snag and puncture resistant for optimum protection in assembly, lab work, and electronics handling. Medium gloves have a 95mm palm width and a 300mm length; Large gloves have a 110mm palm width and a 300mm length; X-Large gloves have a 115mm palm width and a 300mm length.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer