爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #1779

光纤®照明


  • 高亮度冷光源
  • 设计合理,使用舒适,安全可靠

本产品可替代标准立体显微镜上的照明系统,与其相比光亮度水平持平甚至更高。在3英寸的工作距离下带聚焦镜头照明更为均匀,可输出20X以上的放大倍率,输出冷光,噪声小,无振动,可支撑26英寸的鹅颈光纤管,也可以连接到立体显微镜输入口进行照明。。

The cold light system results in 95% reduction of heat per footcandle of light, making it ideal for temperature-critical applications. The fiber optic light guide features safe, comfortable handling at ambient temperature to allow for safe adjustment and positioning at all times. Also, precise positioning is achieved through the gooseneck which provides unlimited multi-positioning for reduced axial glare, eye strain and fatigue.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×