爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3553

Experimental Grade Plate Beamsplitters


A plate beamsplitter is an optical window with a semi-transparent mirrored coating to break a beam into two or more separate beams. The reflectivity and transmission can vary by ±5%. Experimental Grade Plate Beamsplitters are offered in a variety of reflection/transmission ratios for a range of experimenting or prototyping applications.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer
×