爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3556

Experimental Grade Neutral Density Filters


Neutral density (ND) filters are designed to reduce transmission evenly across a portion of the spectrum. There are two types: absorptive and reflective. The absorptive type absorbs light that is not transmitted, while reflective filters reflect it away. ND filters are often used to prevent blooming or overexposure of cameras and other detectors.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×