爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3726

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
机器视觉滤光片

TECHSPEC® Machine Vision Filters

TECHSPEC® Machine Vision Filters


  • 经优化以适于热门的LED应用
  • 备有多种接口尺寸和螺纹,以便于系统兼容
  • 极高且平坦的透射轮廓可实现均匀照明

TECHSPEC® 机器视觉滤光片经过精心设计与制造以满足要求严格的机器视觉和成像应用。TECHSPEC机器视觉滤光片可通过或截止特定的UV、可见光或IR波长,提供极广的入射角范围。相较于传统滤光片,这几款硬镀膜滤光片可提供高截止能力以截止多余的光线,同时也提供较高的耐久性以实现较长的工作寿命。此外,这些滤光片可用于改善图像对比度,同时也可隔离光谱区域和颜色。

Color Machine Vision Filters
Color Machine Vision Filters

技术信息

Edmund Optics® new line of TECHSPEC® Machine Vision Filters are designed with the industry’s best performance to cost ratio in mind. With extremely sharp edge transition and flat peak transmission, users are guaranteed the optimal signal-to-noise ratio in their imaging system without losing light intensity that is critical for performance.

On average, the blocking range reaches far into the UV at 200nm and stretches out to 1200nm, which covers most of the noise and UV/IR signatures seen in conventional lamps and bulbs.

The graphs below demonstrate the performance typical to our Machine Vision Filters and other Hard Coated filters. The sharp cut-on and cut-off wavelengths are noticeably apparent, as well as transmission values that are >10% improved over traditional imaging filters on the market.

 

Dimensions
Filter Thread Outer Diameter (mm) Front Thread (to allow for stacking) Filter Diameter (mm) Thickness (mm) Thread Length (mm) Clear Aperture CA (mm)
M22.5 x 0.50 24.5 M22.5 x 0.50 20.1 4.5 2.0 18.5
M25.5 x 0.50 27.5 M25.5 x 0.50 23.0 4.5 2.0 21.5
M30.5 x 0.50 32.5 M30.5 x 0.50 28.0 5.0 2.0 26.5
M34.0 x 0.50 36.0 M34.0 x 0.50 31.6 5.0 1.5 30.0
M35.5 x 0.50 37.0 M35.5 x 0.50 33.1 5.0 2.0 31.5
M40.5 x 0.50 42.0 M40.5 x 0.50 38.0 5.0 2.0 36.5
M43.0 x 0.75 45.0 M43.0 x 0.75 40.2 5.0 2.0 39.2
M46.0 x 0.75 48.0 M46.0 x 0.75 43.2 4.8 2.2 41.5
M55.0 x 0.75 57.0 M55.0 x 0.75 52.2 4.8 2.2 50.5
M62.0 x 0.75 65.0 M62.0 x 0.75 59.2 5.5 2.5 57.5

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×