爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3554

Experimental Grade Polarizing Cube Beamsplitters


Polarizing cube beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-Polarized light is reflected at a 90° angle while P-Polarized light is transmitted.

Experimental Grade Polarizing Cube Beamsplitters are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects. Grade 2 may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×