TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

577 & 690nm,50mm直径,双通带滤波片

Multi-Band Fluorescence Bandpass Filters

×
产品编码 #87-251 Clearance 6-10 工作日
×
- +
RMB 8,628.91
数量 1-9
RMB 8,628.91
数量 10+
RMB 7,174.60
含税批量价格
索取报价
下载产品资料
直径 (mm):
50.00 +0.0/-0.1
入射角 (°):
0
带宽 (nm):
24 @ 577nm
50 @ 690nm
光密度 OD(平均):
≥6.0
有效孔径 CA(mm):
45.34
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
涂层:
Hard Coated
表面质量:
60-40
透射率 (%) :
>90
类型:
Bandpass Filter
阻断波长范围 (nm):
250 - 1100
构造 :
Mounted in Black Anodized Ring
兼容的荧光团:
CY3 & CY5 Emission
环境承受能力:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
物理的承受能力:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
3.5 ±0.1
基片厚度(mm):
2.00 ±0.25
Multi-Band Center Wavelengths (nm):
577, 690

合规性

RoHS 2015:
Certificate of Conformance:
Reach 240:

产品系列说明

  • 单个滤光片具有多个带通
  • 提供高峰值透射率,绝佳的截止
  • 非常适合用于同时查看多个荧光团
  • 适合带有多边荧光二向色滤波片的光学性能对

TECHSPEC®多波段荧光带通滤光片是实时活细胞分析和高速成像的理想选择。每个光学滤光片都经过镀加硬膜,并安装在一个黑色阳极氧化的铝制外壳中。具有多个带通的单个滤光片将可增强荧光成像,并可协助用户轻松设置以进行各种荧光团应用。每个光学滤光片都能够提供绝高的平均透射率和绝佳的截止,从而在任何应用中产生最大亮度和对比度。

These filters are available as dual-band bandpass filters, triple-band bandpass filters, and quad-band bandpass filters. These filters are also referred to as dual-band filters, tri-band filters, or quad-band filters, respectively. They are ideal components in spectroscopy and clinical chemistry applications, as well as biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms. 

Dual-band bandpass filters feature four designs with passband wavelengths from 433 and 530nm to 577 and 690nm. Triple-band bandpass filters feature three designs with passband wavelengths from 432, 517, and 615nm to 464, 542, and 639nm. Quad-band bandpass filters feature a design with passband wavelengths of 440, 521, 607, and 700nm.

Note: All filters feature wide out of band blocking from 250 - 1100nm with deep OD 6.0 blocking at critical discrimination wavelengths. For complete transmission and blocking profiles, download the individual curve for each filter.

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号