These optics require special handling to avoid damage and maintain peak performance. Email us or Chat with a technical support representativeContact us Contact us for tips on proper handling, cleaning, and storage procedures.
下载产品资料
直径 (mm):
50.80 +0.0/-0.13
有效焦距 EFL (mm):
50.80 @ 10600nm
数字孔径 NA:
0.50
基底:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号