TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

45度安装适配器,1英寸偏移,1英寸安装外径

1" Offset, 1" OD Mount, 45° Mounting Adapter

×
产品编码 #59-001 有现货
×
- +
RMB 337.58
数量 1-9
RMB 337.58
数量 10+
RMB 302.32
含税批量价格
索取报价
下载产品资料
类型:
English

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • Fixed 45 Degree Mounting
  • 3 Options for Different Offsets
  • Aluminum Mount

An easy-to-use Adapter to hold any ¼-20 tapped component at 45 degrees from a ½" (12.7mm) diameter Post. A socket head cap screw(SHCS) is included for the ¼" SHCS counterbore and allows the mounted component to be rotated and fixed in position in the 45° plane.

技术信息

 
Offset A OD Mount B Centerline Height C D E
1" (25.4mm) 1" (25.4mm) 0.646" (16.4mm) 20.9mm 5mm
2" (50.8mm) 2" (50.8mm) 1.293" (32.8mm) 37.3mm 8mm
2" (50.8mm) 4" (101.6mm) 0.586" (14.9mm) 19.5mm 4mm
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号