TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

700nm中心波长,50mm直径 镀硬膜,光密度4.0,25nm带宽,滤光片

×
产品编码 #86-670 6-10 工作日
×
其他带宽
×
- +
RMB 5,147.38
数量 1-5
RMB 5,147.38
数量 6+
RMB 4,063.25
含税批量价格
索取报价
下载产品资料
直径 (mm):
50.00 +0.0/-0.1
入射角 (°):
0
带宽 (nm):
20
光密度 OD(平均):
≥4.0
有效孔径 CA(mm):
45.0
中心波长 CWL (nm):
700.00 ±3
中心波长 CWL 容差 (nm):
±3
半峰全宽 FWHM (nm):
25.00 ±3
半峰全宽 FWHM 容差 (nm):
±3
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
最小传输 (%):
≥90
涂层:
Hard Coated
表面质量:
80-50
类型:
Bandpass Filter
典型应用:
ATTO 680 Emission
阻断波长范围 (nm):
200 - 1200
构造 :
Mounted in Black Anodized Ring
环境承受能力:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
物理的承受能力:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0 ±0.1
基片厚度(mm):
3.5 ±0.5

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 适用于生命科学仪器
  • 高透射率,深截止
  • 用于防止显微镜应用中光致褪色
  • 另备有OD 4.0 5nm10nm50nm镀加硬膜的带通滤光片

TECHSPEC OD 4.0 25nm镀加硬膜的带通滤光片的设计是宽带滤光片和窄带滤光片的中等范围替代品。TECHSPEC OD 4.0 25nm镀加硬膜的带通滤光片适用于单光子显微镜,或用于防止生命科学应用中的活样本或荧光团出现光致褪色。此类滤光片可用于在成像应用或机器视觉应用中消除多余的背景噪声,同时增强信噪比。

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号