您选择的产品已被添加至购物车

防静电手指套 ISO 5 (100级)

×
  • ISO 5 Class 100
  • Anti Static and Powder Free
  • Ideal for ESD Sensitive Assembly Work

ISO 5 (Class 100) Anti-Static Fingercots are suited for uses with Class II static sensitive devices. Both antistatic and powder-free, these 2 mil latex coverings are cleanroom processed and double packed in nitrogen-flushed ESD packaging. These fingercots are ideal for ESD sensitive work, assembly, and delicate repair work. ISO 5 (Class 100) Anti-Static Fingercots are a necessary aspect of optics cleaning and care, furthering the lifespan of optical components. These close-fitting fingercots are available in medium to extra-large sizes, in a 720-piece pack.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号