您选择的产品已被添加至购物车
 

Manufacturer of
Precision Optics

Custom optical solutions as well as built-to-print.
Edmund Optics® produces about 2,500,000
customized optical components per year.

Get Started
Imaging Optics Products
 
 

Your Partner for OEM Solutions

Edmund Optics® manufactures and supplies customers around the globe with millions of precision optical components and optical assemblies. Our manufacturing capabilities comprise of expertise and resources necessary to manufacture optical products based on your project’s specific requirements. Our dedicated and skilled team members will ensure that you receive the optimal solution for your application – from design support, to prototyping services, optical consulting all the way to volume production of your customized product to state-of-the-art metrology and quality assurance

 

Custom Components

Edmund Optics® takes customers from prototype to volume production specialized in creating cost-effective solutions that meet their specifications, timelines, and budgets.

  • Lenses, Mirrors, Prisms, Beamsplitters, Filters, and More
  • Build-to-Print Manufacturing
  • Competitive Volume Pricing
  • Global Manufacturing Facilities

Manufacturing Equipment

Edmund Optics® continuously expands its equipment and toolset to optimize the fulfillment of our customer needs.

  • E-Beam Deposition
  • Ion-Assisted Deposition
  • Advanced Plasma Source (APS)
  • Ion Beam Sputtering (IBS)
  • Thermal Evaporation
  • High-Precision Optical Monitoring
  • Hard Coatings for Stringent Environments and Durability
  • Automated Ultrasonic Cleaning
  • ...and more
 
 

Where We Are

We have locations in 12 countries, 8 factories, 6 global warehouses, 4 world class design centers as well as 7 labs. With our global locations and local presence, we provide highly experienced application support by working directly with customers to find solutions for their unique parts and projects. Contact one of our in-region specialists, who have a wide range of customer and application experience to solve your unique application needs. If you do not find what you need, leverage our expertise for your next project – our team is passionate, dedicated, and committed to helping solve your challenges and design a customized solution. At Edmund Optics®we do what is best for the customer.

laser optics map img-up2 active
 
 

Optical Coatings

Optical coatings are a critical portion of the finished optical components or assembly. Accurate optical coating design and production can mean the difference between the component failing in the field or lasting for the intended lifetime of the project. Edmund Optics has extensive coating capabilities, and expertise in producing coatings for life science applications and medical devices, harsh environment imaging assemblies, and applications throughout the ultraviolet (UV), visible (VIS), and infrared (IR) spectral regions. All optics are meticulously cleaned, coated, and inspected in a clean room environment, and subjected to the environmental, thermal, and durability requirements specified by our customers.

 
  • Internal volume coating capabilities from 248nm to > 40μm
  • Custom coating design from UV to LWIR spectral ranges
  • Well-established partners covering selective UV ranges from 4,1nm to 157nm
  • Competitive volume pricing
  • Anti-reflective, highly-reflective, filter, polarizing, beamsplitter, and metallic designs
  • High laser damage threshold (LDT) and ultrafast laser coatings
 
 

State-of-the-Art Metrology

Metrology is an essential step when delivering reliable customized products. If you can measure it, you can make it. We at Edmund Optics combine a wide range of metrology options and tools which can be used specifically for your needs, individually or in combination – your requirements define our process.

Quality control and metrology

  • Through preventative and corrective action procedures
  • ISO 9001 certified and ISO 10110 compliant with MIL-SPEC quality programs

Every step of the way, Edmund Optics is commited to ensuring product and procedural quality and has a proven track record of tailored testing for optical assemblies customized to project requirements.

Metrology

  • Spectrophotometers - Agilent, Hitachi, PerkinElmer LAMBDA, PerkinElmer FTIR, Varian, Essent Optics, and Photo RT
  • In-house laser damage threshold testing (LDT)
  • UltraFast innovations white light interferometer for group delay dispersion testing
  • Olympus MX51 DIC Microscopes
  • Filmetrics F20 Thin Film Analyzer
  • ZYGO NewView™ 9000 for surface roughness metrology
  • Cavity ring-down spectroscopy for high reflectivities
  • Environmental test chambers: temperature, humidity, salt spray
  • Automated abrasion tester for durability
  • Atomic force microscopy (AFM)
  • Photothermal common-path interferometry
 
 
 
 

Custom Assemblies

The expert team of Edmund Optics optical and optomechanical designers, project managers, and manufacturing engineers create a wide variety of different types of optomechanical assemblies.

Metrology Capabilities
  • Imaging Lenses, Laser Beam Expanders, Microscope Objectives, and More
  • Environmental Ruggedization for Shock and Vibration, Moisture, and Athermalization
  • Global Assembly Facilities
 
 
 

Capabilities

Edmund Optics® engineers can design and manufacture fully-custom components, build-to-print following customer-supplied designs, and quickly modify any of our thousands of off-the-shelf optics sold in Edmund Optics® Marketplace.

 

Engineering Services

Our in-house expertise and metrology to support your custom manufacturing spreads from Design, Consulting, via Prototyping to Testing.

  • Design and Consulting
  • Prototyping
  • Testing

Design and Consulting

Application Expertise

Guidance for optimizing both system performance and cost

Global Footprint

In-region engineers to support you through design and production

Wide Range of Design Tools

Zemax, Code V®, FRED™, COMSOL®, Abaqus FEA, Solidworks,
Matlab®, and more

Prototyping

Quickly Modify In-Stock Optics

Modify any of our 34,000 off-the-shelf optics in just 2-3 weeks

Fast Custom Components

Lead times as short as 3 weeks for custom glass optics depending on geometry and component type

Skip the Line for Raw Materials

Over 65 common glass types kept on hand at manufacturing sites

Custom Optical Assemblies

Quickly modify mechanics, magnification, or wavelength of off-the-shelf assemblies

Testing

In-Process Metrology

State-of-the-art optical metrology including interferometers, spectrophotometers, and laser damage testing

Imaging Assembly Metrology

Testing for MTF and resolution, stray light, telecentricity, wavefront distortion, mechanical tolerances, and more

Laser Optics Assembly Metrology

Laser damage threshold testing, cavity ring-down spectroscopy, interferometry, wavefront sensors, and much more

Environmental Testing

Testing for temperature, humidity, immersion, shock, and vibration

 
 
Edmund Optics logo

通过三种不同维度为客户提供服务:

商城平台

汇集光学和光子学领域
顶尖品牌和产品
的一站式选购平台

光学制造

优质光学和
成像元件及系统的
定制和批量制造商