The EO GigE cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation are included.
Note: Power supply is required for operation and sold separately. For compatible power supply and tripod mount adapter see in each camera’s specification. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.
EO GigE相机配备了主机的功能,用于机器视觉更加方便。相机都配有软件,使用者可根据需要设定感兴趣区域(AOI),增益,曝光时间,帧频,触发延迟以及数字输出(flash)延迟时间和持续时间。使用者可指定曝光时间,增益和白平衡,当然也可根据使用条件自动调整。相机的软件采集到静止图片,并用JPEG或Bitmap格式存储,也可存储为AVI 视频格式。另外,此软件具有图像边缘增强功能,镜像功能和图像分级功能,在垂直方向和水平方向,还具有热像素校正功能。含直接显示(WDM)、ActiveX 和TWAIN驱动以及SDK软件开发包等。
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号