如何组建旋转接头

Quick demonstration with step-by-setup instructions for building an optical cage system swivel joint assembly. The Swivel Adapter Plate can be used to add 180° of continuous angular adjustment to an optical system. The diverse TECHSPEC Optical Cage System component selection ensures high flexibility in translation, positioning, and angular mounting.

 

 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号