• 选择国家或地区
  • ,您好! 我的帐户
  •   
 
请参阅系列中所有 1 产品
TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

银系列适配器,用于4x高功镜头

产品编码 #62-756
RMB 805.13
数量 1
RMB 805.13
含税批量价格
索取报价
类型:
Lens Accessory

合规性

产品系列说明

  • Mirror or Prism Option Permit Imaging at 90 Degrees from Normal
  • Easily Attaches to the Front of Most EO Telecentrics
  • Decreases System Length by Changing Path Direction
  • Available with Prism, Mirror, or Beamsplitter for a Variety of Applications

The Telecentric Accessories attach to the front of Edmund Optics’ Telecentric lenses to allow the camera to be mounted 90° from normal for inspections systems. By altering the angle, the camera and lens can be moved away from congested inspection areas, leaving room for other components. These accessories will change the working distances of the lenses they attach to. The prism will offer the longest working distance, and the mirror will offer the shortest working distance. The beamsplitter combines two separate paths, and the camera will image them superimposed together. The camera can then utilize the 2nd light path as a reference marker, for a triggering function, or measurement feature.

For use with our SilverTL™ Telecentric Lenses and GoldTL™ Telecentric Lenses.

Note: One adapter and one mirror, prism, or beamsplitter are required for each lens.

需要报价? 输入库存编号只需两步即可获取报价.

Edmund Optics Youku Edmund Optics LinkedIn

×