• 选择国家或地区
  • ,您好! 我的帐户
  •   
 
请参阅系列中所有 8 产品

#86-898直角附件

Standard Illuminated FiberScope, #53-662
#86-898
#53-134

Standard Illuminated FiberScope, #53-662

#86-898

#53-134

产品编码 #86-899
RMB 1,875.80
数量 1
RMB 1,875.80
含税批量价格
索取报价

合规性

RoHS:
不符合标准

产品系列说明

  • High Resolution, 6000 Element Bundle
  • Large Focusing Range
  • Semi-Rigid Flexible Sheathing
  • Illuminated and Non-illuminated Versions

Fiber optic technology is put to good use in this instrument for inspecting hard-to-reach areas. Semi-rigid sheathed 0.5mm diameter glass fiber imaging bundle enables scope to bend around obstacles while maintaining shape. Imaging through the bundle occurs because fibers are aligned coherently-both ends retain position exactly relative to each other. Incorporates thousands of tightly packed fibers, but bends repeatedly to 3" radius without damage. Plus, 25X eyepiece offers near-infinite focusing range and wide angle image. Both scopes can work with C-Mount Video Coupler. Illuminated version has disposable light source handle (batteries included) and light guide adapter for use with ¼" diameter fiber bundles (0.312" end-tip dia.) and illuminators. Accepts right angle viewing attachment, listed in matrix.

需要报价? 输入库存编号只需两步即可获取报价.

Edmund Optics Youku Edmund Optics LinkedIn

×